Light sensitive switch TX025

EAN-Nr.
3250616040250
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    EIB
Power
  • Total power loss under IN
    0.3 W
Materials
  • Colour
    stone grey
Lighting control
  • Brightness measurement range
    2 / 20000 Lux
Connection
  • Type of connection
    with screw
Equipment
  • Number of channels
    1
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.