Module 1 flush mounted output 3A for shutters or blinds + 2 inputs, KNX radio TRM692G

EAN-Nr.
3250615989031
Packaging
1 Prt.

Technical characteristics

Architecture
  • Bus system
    KNX
  • Number of blinds/shutters outputs
    1
Controls and indicators
  • Indicator lamp
    yes
Connectivity
  • Bus system radio frequent
    Yes
Main electrical features
  • Frequency
    50 Hz
  • Type of supply voltage
    AC
Power
  • Contact rating with 230 V in AC1
    690 W
  • Total power loss under IN
    450 mW
  • Power dissipation per coil
    150 mW
Connection
  • Type of connection
    with screw
  • Number of contacts
    1
  • Type of connection
    with screw-in lift terminals
Use conditions
  • Operating temperature
    -10…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.