TRB201

1 flush mounted output 16A mains powered
EAN
3250615989314
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Bus system
      KNX
  • Functions
    • Function
      easy additional functions: +6 scenes, repeater function
      reset function (to factory setting)
  • Controls and indicators
    • Indicator lamp
      yes
  • Connectivity
    • Bus system radio frequent
      Yes
  • Voltage
    • Supply voltage
      230V AC
  • Dimensions
    • Height
      30 mm
    • Dimensions (LLxwwxhh)
      48 x 53 x 30 mm
  • Power
    • Power consumed
      3 VA
    • Total power loss under IN
      2 W
  • Capacity
    • Breaking capacity
      16A 250V AC1
  • Reach distance
    • Max. transmission range
      30m in house / 100m free field
  • Materials
    • Surface appearance
      matt
  • Fluorescent bulbs control
    • Max. power fluo. duo lamp comp. series
      1008 W
  • Incandescent bulbs control
    • Max. power with incandescent lamps
      2300 W
  • Connection
    • Connection cross-sect. flexible conductor
      2,5mm²
    • Connection cross-sect. rigid cable
      2,5mm²
    • Type of contacts
      1NO
    • Type of connection
      with screw-in lift terminals
  • Identification
    • Designation syntax: Core designation/function
      Switch actuator
    • Application, usage
      KNX radio - actuators
Documentations
Application guides ETS / easy link for TRB201 1 MBpdfDownload
Product Attachment for TRB201 1 MBpdfDownload
Product Attachment for TRB201 5 MBpdfDownload
Instruction manuals for TRB201 2 MBpdfDownload
More documentation
Tools and software
Product-Database ETS for TRB201 135 KB vd5Download
Product-Database ETS for TRB201 138 KB knxprodDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.