TR521
1 flush mounted output for blinds or shutters + 2 binary inputs
EAN
3250615985217
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Number of blinds/shutters outputs1
- Fixing modeflush-mounting
-
- Voltage
- Supply voltage230V AC
-
- Dimensions
- Dimensions (LLxwwxhh)48 x 53 x 30 mm
-
- Power
- Total power loss under IN4 W
-
- Capacity
- Breaking capacity5A 250V AC1
-
- Reach distance
- Max. transmission range30m in house / 100m free field
-
- Materials
- Colourstone grey
-
- Connection
- Connection cross-sect. flexible conductor0,5 / 2,5mm²
- Connection cross-sect. rigid cable0,5 / 2,5mm²
- Type of connectionwith screw
-
- Safety
- Protection index IPIP30
-
Documentations
Instruction manuals for TR521 | 1011 KB | Download | |
Application guides ETS / easy link for TR521 | 95 KB | Download |
More documentation
Tools and software
Product-Database ETS for TR521 | 186 KB | vd5 | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
