TR304A
4 flush mounted battery inputs
EAN
3250615989987
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Architecture
- Fixing modeflush-mounting
-
- Controls and indicators
- Indicator lamplighting indicator
-
- Voltage
- Supply voltage1 lithium battery 3V CR 1/2 AA
-
- Dimensions
- Dimensions (LLxwwxhh)48 x 53 x 30 mm
-
- Reach distance
- Max. transmission range30m in house / 100m free field
-
- Materials
- Colourstone grey
-
- Connection
- Connection cross-sect. flexible conductor0,5 / 2,5mm²
- Connection cross-sect. rigid cable0,5 / 2,5mm²
-
- Safety
- Protection index IPIP30
-
Documentations
Application guides ETS / easy link for TR304A | 813 KB | Download |
More documentation
Tools and software
Product-Database ETS for TR304A | 237 KB | vd5 | Download |
More Tools and software
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
