2 flush mounted battery inputs TR302A

EAN-Nr.
3250615989994
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Dimensions (LLxwwxhh)
    48 x 53 x 30 mm
Power
  • Total power loss under IN
    0.4 W
Materials
  • Colour
    stone grey
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    0…45 °C

Downloads

  • Product image

    Image TR302A  | Hager

    Product Image TR302A

  • ETS Base

    Image Product-Database ETS for TR302A  | Hager

    Product-Database ETS for TR302A

    Logiciel d'application ETS du TR302A

    VD5
    223 KB
  • Application description

    Image Application guides ETS / easy link for TR302A  | Hager

    Application guides ETS / easy link for TR302A

    Description d'application TR302A-B_TR304A-B_TDxxx_TK301-302_WKT3xxR_WYT3xxF_WHT390_TU4xx

    PDF
    813 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.