TKK525PE

Pluggable Digital PIR Occupancy Sensor 5 meter lead with KNX
EAN
3250617579452
Quantity
1
Trade price*
£332.66 /prt.*
  • Architecture
    • Bus system
      EIB
    • Fixing mode
      section make
  • Dimensions
    • Dimensions (LLxwwxhh)
      300x210x70
  • Detection
    • Detection angle
      360 °
  • Materials
    • Colour
      white
    • RAL colour
      RAL 9010 - Pure white
  • Lighting control
    • Brightness measurement range
      5 / 1000 Lux
  • Settings
    • Time delayed range
      1min to 1h
  • Equipment
    • Number of channels
      1
  • Safety
    • Protection index IP
      IP41
    • Protection class
      isol.class II
Documentations
Instruction manuals for TKK525PE 4170 kbpdfDownload
Application guides ETS / easy link for TKK525PE 2055 kbpdfDownload
Product environmental profile for TKK525PE 304 kbpdfDownload
Service brochure 12351 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for TKK525PE 109 kbvd5Download
Product-Database ETS for TKK525PE 93 kbknxprodDownload
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.