TG050

Wind gauge, 230V, 1 contact 4A
EAN
3250615870506
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Bus system
      EIB
    • Fixing mode
      other
  • Voltage
    • Supply voltage
      230V AC
  • Dimensions
    • Dimensions (LLxwwxhh)
      80 x 80 x50 mm
  • Safety
    • Protection index IP
      IP65
Documentations
Instruction manuals for TG050 4 MBpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.