6-fold radio push button silver TD301

EAN-Nr.
3250615843012
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    80.5 mm
  • Dimensions (LLxwwxhh)
    80,5 x 80,5 x 12 mm
  • Width of installed product
    80.5 mm
Reach distance
  • Max. transmission range
    30m in house / 100m free field
Materials
  • Colour
    silver
Accessories included
  • Inscribable, with labelling field
    No
Equipment
  • Number of channels
    6
Use conditions
  • Operating temperature
    0…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.