4-fold solar push button silver with FPL TD251

EAN-Nr.
3250615842510
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of keys
    2
  • Fixing mode
    surface-mounting
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    80.5 mm
  • Dimensions (LLxwwxhh)
    80,5 x 80,5 x 12 mm
  • Width of installed product
    80.5 mm
Materials
  • Colour
    silver
Accessories included
  • Inscribable, with labelling field
    Yes
Equipment
  • Number of channels
    4
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    0…45 °C

Downloads

  • Product image

    Image TD251  | Hager

    Product Image TD251

  • Product notice

    Image Instruction manuals for TD251  | Hager

    Instruction manuals for TD251

    Bouton poussoir 2 touches solaire TD250, TD251

    PDF
    1 MB
  • ETS Base

    Image Product-Database ETS for TD251  | Hager

    Product-Database ETS for TD251

    Logiciel d'application ETS du TD2xx

    VD5
    189 KB
  • Application description

    Image Application guides ETS / easy link for TD251  | Hager

    Application guides ETS / easy link for TD251

    Description d'application TR302A-B_TR304A-B_TDxxx_TK301-302_WKT3xxR_WYT3xxF_WHT390_TU4xx

    PDF
    813 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.