TD100

2-fold radio push button white
EAN
3250615849977
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
  • Architecture
    • Number of outputs
      0
    • Number of keys
      1
    • Fixing mode
      surface-mounting
  • Voltage
    • Supply voltage
      2 lithium batteries 3V CR2430
  • Dimensions
    • Depth of installed product
      12 mm
    • Height of installed product
      80.5 mm
    • Length
      80.5 mm
    • Dimensions (LLxwwxhh)
      80,5 x 80,5 x 12 mm
    • Width of installed product
      80.5 mm
  • Reach distance
    • Max. transmission range
      30m in house ; 100m free field
  • Materials
    • Colour
      white
  • Accessories included
    • Inscribable, with labelling field
      No
  • Equipment
    • Number of channels
      2
  • Safety
    • Protection index IP
      IP30
  • Use conditions
    • Storage temperature
      -20/70 °C
  • Temperature
    • Operating temperature
      0/45 °C
Documentations
Application guides ETS / easy link for TD100 814 kbpdfDownload
Instruction manuals for TD100 1623 kbpdfDownload
More documentation
Tools and software
Product-Database ETS for TD100 166 kbvd5Download
More Tools and software

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.