SVN452

Impulse 1NO/NC Pushbutton + red Indicator light 230VAC
EAN
3250615722027
Quantity
1
Trade price*
£19.89 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      230 V
    • Frequency
      50/60 Hz
    • Rated current
      16 A
  • Voltage
    • Rated insulation voltage
      250 V
    • Rated impulse withstand voltage
      4000 V
  • Dimensions
    • Depth of installed product
      66 mm
    • Height of installed product
      83 mm
    • Width of installed product
      17.5 mm
  • Power
    • Total power loss under IN
      0.8 W
  • Endurance
    • Electric endurance in number of cycles
      15000
    • Number of mechanical operations
      15000
  • Capacity
    • Number of modules
      1
  • Materials
    • Colour
      red
  • Lighting control
    • Type of lamp
      LED
  • Installation, mounting
    • Tightening torque
      1,7Nm
  • Connection
    • Connection cross-sect. flexible conductor
      0,75 / 6mm²
    • Connection cross-sect. rigid cable
      0,75 / 10mm²
    • Type of connection
      with screw
  • Equipment
    • Can be accessorized
      No
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.