SVN351

Impulse 1NO/NC Pushbutton
EAN
3250615721860
Quantity
1
Trade price*
£27.10 /prt.*
More Information
Tightening torque1,7Nm
Width of installed product17.5 mm
Number of modules1
Altitude2000 m
Quantity of half modules of 17,7mm2
Protection index IPIP20
Rated current16 A
Height of installed product83 mm
Frequency50;60 Hz
Degree of pollution according to IEC 60664 / IEC 60947-23
Colournot applicable
Depth of installed product66 mm
Connection cross-sect. flexible conductor0,75 ; 6mm²
Rated impulse withstand voltage4000 V
Rated insulation voltage250 V
European directive WEEEconcerned
Storage temperature-40/80 °C
Operating temperature-20/50 °C
Rated operational voltage Ue230 V
Search wordsPush-button;push-button;
Total power loss under IN0 W
Type of connectionwith screw
Connection cross-sect. rigid cable0,75 ; 10mm²
Prospective short circuit withstand with fuse 16A gG1000A [Prot:16AgG]
Prospective short circuit withstand with MCB 16A B curve1000A [Prot:16AcurveB]
Thermal rated current outside of housings16 A
Momentary-contact current16 A
Electric endurance in number of cycles15000
Number of mechanical operations15000
Quantity of INV contacts0
Quantity of NC contacts1
Quantity of NO contacts1
Switching voltage230 V
With signal lampNo
UnitPCE
EAN3250615721860
Sales status3C
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.