SU215

Buzzer 220/240V
EAN
3250615712158
Quantity
1
Trade price*
£23.89 /prt.*
  • Architecture
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      220 / 240 V
    • Rated current
      0.03 A
    • Type of supply voltage
      AC
  • Dimensions
    • Depth of installed product
      64 mm
    • Height of installed product
      81 mm
    • Width of installed product
      18 mm
  • Power
    • Power consumed
      6.5 VA
    • Total power loss under IN
      6.5 W
  • Capacity
    • Number of modules
      1
  • Materials
    • RAL colour number
      7032
    • Material
      polyamide
  • Connection
    • Connection cross-sect. flexible conductor
      4mm²
    • Connection cross-sect. rigid cable
      6mm²
  • Standards
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -25/60 °C
  • Temperature
    • Operating temperature
      -10/40 °C

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.