SU213

Bell 220/240V
EAN
3250615712134
Quantity
1
Trade price*
£22.22 /prt.*
Architecture
Fixing modeDIN rail type O (symmetrical)
Main electrical features
Rated operational voltage Ue220 / 240 V
Frequency50;60 Hz
Rated current0.03 A
Dimensions
Depth of installed product64 mm
Height of installed product81 mm
Width of installed product18 mm
Power
Power consumed6.5 VA
Total power loss under IN6.5 W
Capacity
Number of modules1
Connection
Connection cross-sect. flexible conductor4mm²
Connection cross-sect. rigid cable6mm²
Standards
European directive WEEEconcerned
Safety
Protection index IPIP20
Use conditions
Storage temperature-25/60 °C
temperatur
Operating temperature-10/40 °C
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project. Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.