SU212

Bell 8-12V
EAN
3250615712127
Quantity
1
Trade price*
£20.53 /prt.*
  • Architecture
    • Fixing mode
      • DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      • 8 / 12 V
    • Frequency
      • 50/60 Hz
    • Rated current
      • 0.33 A
  • Dimensions
    • Depth of installed product
      • 64 mm
    • Height of installed product
      • 81 mm
    • Width of installed product
      • 18 mm
  • Power
    • Power consumed
      • 5 VA
    • Total power loss under IN
      • 5 W
  • Capacity
    • Number of modules
      • 1
  • Connection
    • Connection cross-sect. flexible conductor
      • 4mm²
    • Connection cross-sect. rigid cable
      • 6mm²
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP20
  • Use conditions
    • Operating temperature
      • -10…40 °C

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.