SRE20005

Bar/Cable-through Current Transformer BG 814 2000/5A 15VA Class 1
EAN
4049857139439
Quantity
1
Trade price*
£127.84 /prt.*
Architecture
Fixing modeDin-Rail or on a fixing plate
Main electrical features
Frequency50;60 Hz
Voltage
Rated insulation voltage3 kV
Dimensions
Depth of installed product40 mm
Height of installed product122 mm
Width of installed product100 mm
Height of opening60 mm
Power
Total power loss under IN17.5 W
Connection
Connection cross-sect. flexible conductor1,5 ; 6mm²
Connection cross-sect. rigid cable1,5 ; 6mm²
Type of connectionscrew
Standards
European directive WEEEconcerned
Safety
Protection index IPIP10
Use conditions
Storage temperature-40/40 °C
temperatur
Operating temperature-40/40 °C
See more features
Documentations
Product data sheets for SRE20005 238 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project. Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.