SRC04005

Bar/Cable-through Current Transformer BG 113 400/5A 5VA Class 1
EAN
4049857139361
Quantity
1
Trade price*
£51.83 /prt.*
Architecture
Fixing modeDin-Rail or on a fixing plate
Main electrical features
Frequency50;60 Hz
Voltage
Rated insulation voltage3 kV
Dimensions
Depth of installed product30 mm
Height of installed product70 mm
Width of installed product50 mm
Height of opening20 mm
Power
Total power loss under IN3.6 W
Connection
Connection cross-sect. flexible conductor1,5 ; 6mm²
Connection cross-sect. rigid cable1,5 ; 6mm²
Type of connectionscrew
Standards
European directive WEEEconcerned
Safety
Protection index IPIP10
Use conditions
Storage temperature-40/40 °C
Temperature
Operating temperature-40/40 °C
See more features

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.