Bar/Cable-through Current Transformer BG 113 250/5A 2,5VA Class 1 SRA02505

EAN-Nr.
4049857139354
Packaging
1 Prt.
Price
£63.95
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    3 kV
Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    70 mm
  • Width of installed product
    49.5 mm
  • Height of opening
    20 mm
Power
  • Total power loss under IN
    2.6 W
Connection
  • Connection cross-sect. flexible conductor
    1,5 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 6mm²
  • Type of connection
    screw
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP10
Use conditions
  • Operating temperature
    -40…40 °C

Downloads

  • Product image

    Image SRA02505  | Hager

    Product Image SRA02505

  • Product datasheet

    Image Product data sheets for SRA02505  | Hager

    Product data sheets for SRA02505

    UK_MD_TDS_CurrentTransformers

    PDF
    238 KB
  • Product declaration

    Image EU Declaration of conformity for SRA02505  | Hager

    EU Declaration of conformity for SRA02505

    Declaration

    PDF
    581 KB
  • Product ROHS

    Image RoHS certificate for SRA02505  | Hager

    RoHS certificate for SRA02505

    PDF
    32 KB
    Image RoHS certificate for SRA02505  | Hager

    RoHS certificate for SRA02505

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.