Bar/Cable-through Current Transformer BG 113 250/5A 2,5VA Class 1 SRA02505

EAN-Nr.
4049857139354
Packaging
1 Prt.
£63.95
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    3 kV
Dimensions
  • Depth of installed product
    30 mm
  • Height of installed product
    70 mm
  • Width of installed product
    49.5 mm
  • Height of opening
    20 mm
Power
  • Total power loss under IN
    2.6 W
Connection
  • Type of connection
    screw
Use conditions
  • Operating temperature
    -40…40 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.