SRA01005

Bar/Cable-through Current Transformer BG 113 100/5A 2,5VA Class 1
EAN
4049857139316
Quantity
1
Trade price*
£42.63 /prt.*
  • Architecture
    • Fixing mode
      • Din-Rail or on a fixing plate
  • Main electrical features
    • Frequency
      • 50/60 Hz
  • Voltage
    • Rated insulation voltage
      • 3 kV
  • Dimensions
    • Depth of installed product
      • 30 mm
    • Height of installed product
      • 70 mm
    • Width of installed product
      • 49.5 mm
    • Height of opening
      • 20 mm
  • Power
    • Total power loss under IN
      • 0.7 W
  • Connection
    • Connection cross-sect. flexible conductor
      • 1,5 / 6mm²
    • Connection cross-sect. rigid cable
      • 1,5 / 6mm²
    • Type of connection
      • screw
  • Standards
    • European directive WEEE
      • concerned
  • Safety
    • Protection index IP
      • IP10
  • Use conditions
    • Operating temperature
      • -40…40 °C
Documentations
Product data sheets for SRA01005 238 KBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.