SRA00505

Bar/Cable-through Current Transformer BG 213 50/5A 1,5VA Class 1
EAN
4049857063857
Quantity
1
Trade price*
£35.76 /prt.*
More Information
UnitPCE
EAN4049857063857
Sales status3C
Certified productno
Precision class1
Over voltage limiting factorFS 5
Frequency50;60 Hz
Height of installed product78 mm
Maximum current of primary50 A
Maximum current of secondary5 A
Protection index IPIP10
Factory pole number1
Width of installed product60 mm
Bar size20x10 mm ; 15x15 mm ; Rundleiter d = max. 20 mm
Height of opening20 mm
Diameter of opening20 mm
width of opening20 mm
Fixing modeDin-Rail or on a fixing plate
Number of inputs1
Power1.5 VA
Primary current50 A
Depth of installed product30 mm
Total power loss under IN0.5 W
Transformation Ratio50A ; 5A
Connection cross-sect. rigid cable1,5 ; 6mm²
Connection cross-sect. flexible conductor1,5 ; 6mm²
Operating temperature-40/40 °C
Storage temperature-40/40 °C
European directive WEEEconcerned
Type of productplug-in current transformer
Type of connectionscrew
Rated insulation voltage3 kV
With copper railNo
With shock protectionYes
With snap mountingNo
See more features
Documentations
Product data sheets for SRA00505 238 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.