Current transformer 400 / 5A SR400

EAN-Nr.
3250615684004
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth of installed product
    75 mm
  • Height of installed product
    70 mm
  • Width of installed product
    77 mm
  • Height of opening
    40 mm
Power
  • Total power loss under IN
    0 W
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…50 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.