SPD pluggable photovoltaic 25kA class 2 SPV325

EAN-Nr.
3250615661012
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    2 P
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    25 kA
Dimensions
  • Width of installed product
    54 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…80 °C

Downloads

  • Product image

    Image SPV325  | Hager

    Product Image SPV325

  • Product notice

    Image Instruction manuals for SPV325  | Hager

    Instruction manuals for SPV325

    PDF
    492 KB
  • Product datasheet

    Image Product data sheets for SPV325  | Hager

    Product data sheets for SPV325

    UK_PD_TDS_SurgeProtection.pdf

    PDF
    248 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.