Cartridge +/- for SPV325 SPV025

EAN-Nr.
3250615660985
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Controls and indicators
  • Indicator lamp
    reserve
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    25 kA
Dimensions
  • Width of installed product
    18 mm
Power
  • Total power loss under IN
    0 W
Use conditions
  • Operating temperature
    -40…80 °C
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.