SPD 4P pluggable 100kA class 1 with end of life indicator and remote contact TT SPN802R

EAN-Nr.
3250615660954
Packaging
1 Prt.

Please enquire for price


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    100 kA
Dimensions
  • Depth of installed product
    83 mm
  • Width of installed product
    144 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -40…60 °C

Downloads

  • Product image

    Image SPN802R  | Hager

    Product Image SPN802R

  • Product notice

    Image Instruction manuals for SPN802R  | Hager

    Instruction manuals for SPN802R

    Parafoudre SPN802 SPN802R

    PDF
    963 KB
  • Product datasheet

    Image Product data sheets for SPN802R  | Hager

    Product data sheets for SPN802R

    UK_PD_TDS_SurgeProtection.pdf

    PDF
    248 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.