SPD 2P pluggable 65kA class 2 with reserve + remote contact SPN265R

EAN-Nr.
3250615660381
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    1P+N
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    65 kA
Dimensions
  • Width of installed product
    36 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…55 °C

Downloads

  • Product image

    Image SPN265R  | Hager

    Product Image SPN265R

  • Product notice

    Image Instruction manuals for SPN265R  | Hager

    Instruction manuals for SPN265R

    Parafoudre SPN215D/R, SPN415D/R, SPN240D/R, SPN440D/R, SPN265R, SPN465R

    PDF
    980 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.