SPD 1P+N pluggable 3kA class 3 with end of life indicator SPN203N

EAN-Nr.
3250615660619
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Type of pole
    1P+N
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    5 kA
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image SPN203N  | Hager

    Product Image SPN203N

  • Product notice

    Image Instruction manuals for SPN203N  | Hager

    Instruction manuals for SPN203N

    PDF
    560 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.