Cartridge neutral 25kA class 1 for SPN802 and SPN802R SPN080N

EAN-Nr.
3250615660978
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Controls and indicators
  • Indicator lamp
    yes
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    25 kA
Power
  • Total power loss under IN
    0 W
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -40…60 °C
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.