Cartridge 40kA 275V for pluggable SPD with reserve SPN040R

EAN-Nr.
3250615660305
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    1 P
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    40 kA
Dimensions
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    0 W
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -40…55 °C

Downloads

  • Product image

    Image SPN040R  | Hager

    Product Image SPN040R

  • Product ROHS

    Image RoHS certificate for SPN040R  | Hager

    RoHS certificate for SPN040R

    PDF
    32 KB
    Image RoHS certificate for SPN040R  | Hager

    RoHS certificate for SPN040R

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.