Analogue ammeter 0-400A indirect reading SM400

EAN-Nr.
3250615634009
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    Din-Rail
Voltage
  • Rated insulation voltage
    2000 V
Dimensions
  • Depth of installed product
    54 mm
  • Height of installed product
    85 mm
  • Width of installed product
    70 mm
Power
  • Power consumed
    1.1 VA
  • Total power loss under IN
    1.1 W
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Connection cross-sect. rigid cable
    1,5 / 10mm²
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…50 °C

Downloads

  • Product image

    Image SM400  | Hager

    Product Image SM400

  • Product datasheet

    Image Product data sheets for SM400  | Hager

    Product data sheets for SM400

    UK_MD_TDS_AnalogueVoltmereammeter

    PDF
    86 KB
  • Product ROHS

    Image RoHS certificate for SM400  | Hager

    RoHS certificate for SM400

    PDF
    33 KB
    Image RoHS certificate for SM400  | Hager

    RoHS certificate for SM400

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.