SBR499

4-pole, 125A Modular Switch with Red Toggle
EAN
3250615510525
Quantity (Packaging)
1
Trade price*
£136.59 /prt.*
Architecture
Neutral positionwithout neutral
Number of poles4 P
Type of pole4 P
Main electrical features
Rated operational voltage Ue400 V
Frequency50;60 Hz
Rated current125 A
Voltage
Rated insulation voltage440 V
Rated impulse withstand voltage6000 V
Dimensions
Depth of installed product69 mm
Height of installed product83 mm
Width of installed product70 mm
Power
Total power loss under IN32 W
Endurance
Electrical durability at nominal load in AC22 in operating cycles2500
Number of mechanical operations40000
Capacity
Number of modules4
Installation, mounting
Tightening torque3,6Nm
Connection
Connection cross-sect. flexible conductor6 ; 35mm²
Connection cross-sect. rigid cable6 ; 50mm²
Type of connectionwith screw
Standards
Standard textIEC 60947-3
European directive WEEEconcerned
Safety
Protection index IPIP20
Use conditions
Storage temperature-40/80 °C
Temperature
Operating temperature-20/50 °C
See more features
Documentations
Product environmental profile for SBR499 440 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.