SBR399

3-pole, 125A Modular Switch with Red Toggle
EAN
3250615510518
Quantity
1
Trade price*
£130.03 *
  • Architecture
    • Neutral position
      without neutral
    • Number of poles
      3 P
    • Type of pole
      3 P
  • Main electrical features
    • Rated operational voltage Ue
      400 V
    • Frequency
      50;60 Hz
    • Rated current
      125 A
  • Voltage
    • Rated insulation voltage
      440 V
    • Rated impulse withstand voltage
      6000 V
  • Dimensions
    • Depth of installed product
      68 mm
    • Height of installed product
      83 mm
    • Width of installed product
      52.5 mm
  • Power
    • Total power loss under IN
      24 W
  • Endurance
    • Electrical durability at nominal load in AC22 in operating cycles
      2500
    • Number of mechanical operations
      40000
  • Capacity
    • Number of modules
      3
  • Installation, mounting
    • Tightening torque
      3,6Nm
  • Connection
    • Connection cross-sect. flexible conductor
      6 ; 35mm²
    • Connection cross-sect. rigid cable
      6 ; 50mm²
    • Type of connection
      with screw
  • Equipment
    • Can be accessorized
      No
  • Standards
    • Standard text
      IEC 60947-3
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Storage temperature
      -40/80 °C
  • Temperature
    • Operating temperature
      -20/50 °C
Documentations
Product environmental profile for SBR399 440 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.