S64AX

KLIK-AX 4-PIN ROUND SOCKET WHT
EAN
5015652040286
Quantity
1
Trade price*
£8.26 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      250 V
      230 V
    • Rated current
      6 A
  • Materials
    • Colour
      pure white
  • Equipment
    • Number of terminations -sockets
      5
    • Contact Material
      Phosphor Bronze
  • Identification
    • Application, usage
      Light control
Documentations
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.