S21
Ultra Flush Socket White
EAN
5015652040170
Quantity
1
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
- Main electrical features
- Rated operational voltage Ue253 V
207 V
230 V - Rated current6 A
-
- Materials
- Colourpure white
-
- Equipment
- Number of terminations -sockets4
- Contact MaterialPhosphor Bronze
-
- Safety
- InflammabilityUL 94 V0
-
- Identification
- Application, usageLight control
-
Documentations
Service brochure | 12351 kb | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
