PCR2000BLACK

Plug-in Ceiling Rose Black
EAN
5015654772277
Quantity
1
Trade price*
£12.61 /prt.*
  • Architecture
    • Number of poles
      4 P
  • Main electrical features
    • Rated current
      6 A
  • Materials
    • Colour
      black
    • Material
      polycarbonate
    • Material
      Polycarbonate (PC)
  • Equipment
    • Number of terminations -plugs
      3
    • Contact Material
      Phosphor Bronze
  • Use
    • Mechanical Load
      5 Kg maximum
  • Safety
    • Inflammability
      UL 94 V0
  • Identification
    • Application, usage
      Light control
Documentations
Product data sheets for PCR2000BLACK 132 KBpdfDownload
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.