PCR2000/1.0PVC/4

PCR2000 c/w 3 Core 1.00mm2 4m PVC Lead
EAN
5015652041757
Quantity
1
Trade price*
£31.05 /prt.*
More Information
ApprovalsBS 6972:1988
Type of finished cableDevice connection cable
Cable typeH05VV-F
Conductor cross-section (flexible), with wire end sleeve1 mm²
Rated current6 A
Cable length4000 mm
Dismantle length50 mm
Strip length7 mm
Total length4 m
Number of terminations -plugs3
Number of terminations -sockets4
Protection classes/typesIP20__PROTECTION-SYMBOL.EPS
Conductor Size1 mm²
Cable permanent temperature-resistant to90 °C
InflammabilityUL 94 V0
Cable EndPrepared - end of barrel closed
Cable MaterialPVC
Contact MaterialPhosphor Bronze
Colour housingwhite  
Mechanical Load5 Kg maximum
Colourpure white
Colour outer sheathWhite
Type side 1Plug
Type side 2Free conductor end
Application, usageLight control
Rated operational voltage Ue207 / 230 / 253 V
UnitPCE
EAN5015652041757
Sales status3C
See more features
Documentations
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.