Pre-Wired Plug-in Ceiling Rose White. PCR2000

EAN-Nr.
5015652040125
Packaging
10 PCEs
Price
£13.65
/ piece *

Technical characteristics

Architecture
  • Number of poles
    4 P
Main electrical features
  • Rated operational voltage Ue
    207 / 230 / 253 V
Voltage
  • Max operating voltage
    240 V
Dimensions
  • Height
    47 mm
Materials
  • Colour
    pure white
  • Material
    Polycarbonate (PC)
Equipment
  • Number of terminations -sockets
    4
  • Number of terminations -plugs
    3
  • Contact Material
    Phosphor Bronze
Use
  • Mechanical Load
    5 Kg maximum
Safety
  • Inflammability
    UL 94 V0
  • Protection index IP
    IP20

Downloads

  • Product image

    Image PCR2000  | Hager

    Product Image PCR2000

  • Product declaration

    Image EU Declaration of conformity for PCR2000  | Hager

    EU Declaration of conformity for PCR2000

    Declaration

    PDF
    249 KB
    Image EU Declaration of conformity for PCR2000  | Hager

    EU Declaration of conformity for PCR2000

    Declaration

    PDF
    160 KB
    Image EU Declaration of conformity for PCR2000  | Hager

    EU Declaration of conformity for PCR2000

    Declaration

    PDF
    266 KB
    Image EU Declaration of conformity for PCR2000  | Hager

    EU Declaration of conformity for PCR2000

    Declaration

    PDF
    203 KB
  • Product ROHS

    Image RoHS certificate for PCR2000  | Hager

    RoHS certificate for PCR2000

    PDF
    33 KB
    Image RoHS certificate for PCR2000  | Hager

    RoHS certificate for PCR2000

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.