PCR2000/1.0

PCR2000 c/w 3 Core 0.75mm2 1m PVC Lead
EAN
5015652040453
Quantity
1
Trade price*
£16.17 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      • 207 / 230 / 253 V
    • Rated current
      • 6 A
  • Materials
    • Colour
      • pure white
  • Connection
    • Cable End
      • Prepared - end of barrel closed
  • Cable
    • Conductor Size
      • 0.75 mm²
    • Cable Material
      • PVC
  • Equipment
    • Number of terminations -sockets
      • 4
    • Number of terminations -plugs
      • 3
    • Contact Material
      • Phosphor Bronze
  • Use
    • Mechanical Load
      • 5 Kg maximum
  • Safety
    • Inflammability
      • UL 94 V0
  • Identification
    • Application, usage
      • Light control
Documentations
Service brochure 12 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.