P64AXR c/w 4 Core 0.75mm2 3m PVC Lead P64AXR/3.0

EAN-Nr.
5015652040897
Packaging
5 PCEs
£27.82
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    207 / 230 / 253 V
Materials
  • Colour
    red
Connection
  • Cable End
    Prepared - end of barrel closed
Cable
  • Conductor Size
    0.75 mm²
  • Cable Material
    PVC
Equipment
  • Number of terminations -plugs
    4
  • Contact Material
    Phosphor Bronze
Use
  • Mechanical Load
    5 Kg maximum
Safety
  • Inflammability
    UL 94 V0
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.