P64AX/R

4 Pin Plug Red
EAN
5015652040262
Quantity
1
Trade price*
£7.51 /prt.*
More Information
ApprovalsBS 6972:1988
Rated current6 A
Number of poles4 P
Number of terminations -plugs4
Protection classes/typesIP20__PROTECTION-SYMBOL.EPS
InflammabilityUL 94 V0
Contact MaterialPhosphor Bronze
Mechanical Load5 Kg maximum
Colourred
Terminal capacity - plug1 x 1 mm²
Application, usageLight control
Rated operational voltage Ue207 / 230 / 253 V
UnitPCE
EAN5015652040262
Sales status3C
See more features
Documentations
Service brochure 12351 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.