P22/1.0

P22 c/w 3 Core 0.75mm2 1 Metre PVC Lead
EAN
5015652041443
Quantity
1
Trade price*
£13.66 /prt.*
  • Main electrical features
    • Rated operational voltage Ue
      • 207 / 230 / 253 V
    • Rated current
      • 6 A
  • Cable
    • Conductor Size
      • 0.75 mm²
  • Equipment
    • Number of terminations -plugs
      • 3
Documentations
Service brochure 12 MBPDFDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.