MCB 3P 10kA/15kA C-0.5A 3M NCN300A

EAN-Nr.
3250614615740
Packaging
4 PCEs
£102.45
/ piece *

Technical characteristics

Architecture
  • Neutral position
    without neutral
  • Number of poles
    3 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    400 V
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • Rated service breaking capacity Ics under 400V AC according IEC 60947-2
    7.5 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current 30°C
    0.5 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Power
  • Total power loss under IN
    4.35 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Tightening torque
    2,8Nm
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    EN 60898-1 ; IEC 60947-2
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.