Surface mounting enclosure IP55 for motor starter MZ521N

EAN-Nr.
3250614565168
Packaging
1 Prt.
Price
£67.25
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    158 mm
  • Width of installed product
    80 mm
Materials
  • Material
    Polystyrol (PS)
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP55
Use conditions
  • Operating temperature
    -25…55 °C

Downloads

  • Product image

    Image MZ521N  | Hager

    Product Image MZ521N

  • Technical brochure

    Image Technical brochure  | Hager

    Technical brochure

    Brochure for contactors / motor protection switches (EN, 2021-11)

    PDF
    28 MB
  • Product declaration

    Image EU Declaration of conformity for MZ521N  | Hager

    EU Declaration of conformity for MZ521N

    Declaration Of Conformity

    PDF
    426 KB
    Image EU Declaration of conformity for MZ521N  | Hager

    EU Declaration of conformity for MZ521N

    Declaration

    PDF
    118 KB
    Image EU Declaration of conformity for MZ521N  | Hager

    EU Declaration of conformity for MZ521N

    PDF
    442 KB
  • Product environment profile

    Image Product environmental profile for MZ521N  | Hager

    Product environmental profile for MZ521N

    PDF
    317 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.