Motor protection circuit breaker 3P 6.3-10A ; 2.2/4 kW at 230/415V MM510N

EAN-Nr.
3250614435232
Packaging
1 Prt.
Price
£177.55
/ piece *

Technical characteristics

Architecture
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Fixing mode
    DIN rail type O (symmetrical)
Main electrical features
  • Rated operational voltage Ue
    690 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated service breaking capacity Ics under 400V AC according IEC 60947-2
    150 kA
Power
  • Total power loss under IN
    6.48 W
Endurance
  • Electric endurance in number of cycles
    50000
  • Number of mechanical operations
    100000
Installation, mounting
  • Tightening torque
    1,7Nm
Connection
  • Type of connection
    with screw
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive RoHs
    voluntary compliance
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…55 °C

Downloads

  • Product image

    Image MM510N  | Hager

    Product Image MM510N

  • Technical brochure

    Image Technical brochure  | Hager

    Technical brochure

    Brochure for contactors / motor protection switches (EN, 2021-11)

    PDF
    28 MB
  • Product declaration

    Image EU Declaration of conformity for MM510N  | Hager

    EU Declaration of conformity for MM510N

    Declaration Of Conformity

    PDF
    426 KB
    Image EU Declaration of conformity for MM510N  | Hager

    EU Declaration of conformity for MM510N

    Declaration

    PDF
    118 KB
    Image EU Declaration of conformity for MM510N  | Hager

    EU Declaration of conformity for MM510N

    PDF
    442 KB
  • Product environment profile

    Image Product environmental profile for MM510N  | Hager

    Product environmental profile for MM510N

    PDF
    316 KB
  • Product ROHS

    Image RoHS certificate for MM510N  | Hager

    RoHS certificate for MM510N

    PDF
    32 KB
    Image RoHS certificate for MM510N  | Hager

    RoHS certificate for MM510N

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.