MM506N

Motor protection circuit breaker 3P 1-1.6A ; 0.25/0.55 kW at 230/415V
EAN
3250614435195
Quantity
1
Trade price*
£127.26 /prt.*
  • Architecture
    • Number of poles
      3 P
    • Type of pole
      3 P
    • Fixing mode
      DIN rail type O (symmetrical)
  • Main electrical features
    • Rated operational voltage Ue
      690 V
    • Frequency
      50/60 Hz
    • Rated current
      1.6 A
    • Type of supply voltage
      AC
  • Voltage
    • Rated insulation voltage
      690 V
    • Rated impulse withstand voltage
      6000 V
  • Electric current
    • Rated service breaking capacity Ics under 400V AC according IEC 60947-2
      150 kA
  • Power
    • Total power loss under IN
      5.36 W
  • Endurance
    • Electric endurance in number of cycles
      50000
    • Number of mechanical operations
      100000
  • Capacity
    • Number of modules
      2.5
  • Installation, mounting
    • Tightening torque
      1,7Nm
  • Connection
    • Type of connection
      with screw
  • Equipment
    • Can be accessorized
      Yes
  • Standards
    • Standard text
      IEC 60947-4-1
      EN 60947-4-1
    • European directive RoHs
      voluntary compliance
    • European directive WEEE
      concerned
  • Safety
    • Protection index IP
      IP20
  • Use conditions
    • Operating temperature
      55 °C
      25 °C
Documentations
13011 kbpdfDownload
More documentation

Share your latest install with the #HagerGang

Join the gang

Specifying Hager

We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.

Explore solutions

Catalogues & brochures

All product documentation and datasheets just one click away!

Explore
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.