Motor protection circuit breaker 3P 0.63-1A ; 0.12/0.25 kW at 230/415V MM505N

EAN-Nr.
3250614435188
Packaging
1 Prt.

Technical characteristics

Architecture
  • Number of poles
    3 P
Main electrical features
  • Rated operational voltage Ue
    690 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    690 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated service breaking capacity Ics under 400V AC according IEC 60947-2
    150 kA
Power
  • Total power loss under IN
    5.33 W
Endurance
  • Electric endurance in number of cycles
    50000
  • Number of mechanical operations
    100000
Installation, mounting
  • Tightening torque
    1,7Nm
Connection
  • Type of connection
    with screw
Equipment
  • Can be accessorized
    Yes
Standards
  • Standard text
    IEC 60947-4-1 ; EN 60947-4-1
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.