MCB 1P+N 6kA C-40A 1M MLN740A

EAN-Nr.
3250614321030
Packaging
12 PCEs
Price
£51.98
/ piece *

Technical characteristics

Architecture
  • Neutral position
    left
  • Number of poles
    2 P
  • Type of pole
    1P+N
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    84.7 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    7.1 W
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    20000
Installation, mounting
  • Tightening torque
    1,9Nm
Connection
  • Type of connection
    with screw
Standards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C

Downloads

  • Product image

    Image MLN740A  | Hager

    Product Image MLN740A

  • Product declaration

    Image EU Declaration of conformity for MLN740A  | Hager

    EU Declaration of conformity for MLN740A

    Declaration

    PDF
    89 KB
  • Product environment profile

    Image Product environmental profile for MLN740A  | Hager

    Product environmental profile for MLN740A

    PDF
    360 KB
    Image Product environmental profile for MLN740A  | Hager

    Product environmental profile for MLN740A

    PDF
    322 KB
    Image Product environmental profile for MLN740A  | Hager

    Product environmental profile for MLN740A

    PEP_Hager_MJN716_EN_13072011

    PDF
    54 KB
  • Product ROHS

    Image RoHS certificate for MLN740A  | Hager

    RoHS certificate for MLN740A

    PDF
    33 KB
    Image RoHS certificate for MLN740A  | Hager

    RoHS certificate for MLN740A

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.