MCB 1P+N 6kA C-6A 1M MLN706A

EAN-Nr.
3250614320965
Packaging
12 PCEs
£55.27
/ piece *

Technical characteristics

Architecture
  • Neutral position
    left
  • Number of poles
    2 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    6 kA
Electric current / temperature
  • Rating current 30°C
    6 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    84.7 mm
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    1.3 W
Endurance
  • Electric endurance in number of cycles
    1000
  • Number of mechanical operations
    20000
Installation, mounting
  • Tightening torque
    1,9Nm
Connection
  • Type of connection
    with screw
Standards
  • Standard text
    EN 60898-1
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.