MCB 3P 6kA C-32A 3M MCN332A

EAN-Nr.
3250614344428
Packaging
4 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50/60 Hz
  • Type of supply voltage
    AC
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated service breaking capacity Ics AC according IEC 60898-1
    6 kA
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Tightening torque
    2,8Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 25mm²
  • Connection cross-sect. rigid cable
    1 / 35mm²
Standards
  • Standard text
    EN 60898-1
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.